HELUKAT® 500IND CAT.6A SK S/FTP PVC STATIC green 4 x 2 x AWG 22 /1 Part no. 803693
  • UL certification
  • CSA certification
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
  • for applications up to 10 Gigabit
  • highly flame-retardant
  • FastConnect (SK) capable
  • CC-Link IE Field certified
€ 483,42 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
803693
Item description
HELUKAT® 500IND CAT.6A SK S/FTP PVC STATIC green 4 x 2 x AWG 22 /1
Cross-sec. mm² (approx.)
0.32
Conductor Ø mm (approx.)
0.64
Core Ø mm (approx.)
1.55
Outer Ø mm (approx.)
9.6
Cu-weight kg/km
44.0
Weight kg/km (approx.)
115.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314346
Customs tariff number
85444991

Technical Data

Industrial Ethernet cable / Cat. 6A acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-5, DIN EN 50288-10-1, UL-Std. 444 (CMG), CSA-Std. C22.2 No. 214 - CMG
Temperature range fixed installation -40°C to +80°C
during installation -5°C to +70°C
UL (CMG) to +75°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 2000 V
Conductor resistance at 20°C max. 56.5 Ohm/km
Loop resistance at 20°C max. 112.9 Ohm/km
Insulation resistance min. 5.0 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 50 pF/m
Rel. Velocity of Propagation approx. 76%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
at 101 to 500 MHz, 100 Ohm ± 20 Ohm
Caloric load approx. 1.63 MJ/m
Minimum bending radius during installation 8x Outer-Ø
fixed installation 4x Outer-Ø

Details

Cable Structure

  • Copper conductor bare, AWG sizes
  • Core insulation: Foam PE
  • Core identification: colour coded, pairs:
  • No. 1: white / blue
  • No. 2: white / orange
  • No. 3: white / green
  • No. 4: white / brown
  • Cores stranded in pairs with optimal lay lengths
  • Screening element: pairs, plastic-coated aluminium foil (St)
  • Pairs stranded in layers with optimally matched lay lengths
  • Inner sheath: halogen-free, flame retardant compound (FRNC)
  • drain wire
  • 1. Screen: plastic-coated aluminium foil (St)
  • 2. Screen: braided screen of tinned copper wires
  • Outer sheath: PVC
  • Sheath colour: green
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation (SUN RES)
  • flame-retardant

Tests

  • flame-retardant acc. to CSA FT4
  • bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24 (Cat. C)
  • certifications and approvals:
  • EAC
  • CC-Link IE

Notes

  • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

  • HELUKAT® 500IND CAT.6A SK S/FTP PVC STATIC was designed specially for extreme industrial applications for fixed installation. The copper data cable is especially well-suited for Category 6A 10 Gigabit/500MHz (IEC 61156-5) Ethernet applications. It guarantees excellent transmission characteristics and may be used even under the harshest conditions.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible