HELUKAT® 250S CAT.6 CMX SF/UTP PUR CHAIN green 4 x 2 x AWG 26 /19
Part no. 803387
- for applications up to 5 Gigabit
- 1000V UL approval
- for use in drag chains in continuous motion
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUKAT® 250S CAT.6 CMX SF/UTP PUR CHAIN green 4 x 2 x AWG 26 /19
- Part no.
- 803387
- Item description
- HELUKAT® 250S CAT.6 CMX SF/UTP PUR CHAIN green 4 x 2 x AWG 26 /19
- Cross-sec. mm² (approx.)
- 0.15
- Conductor Ø mm (approx.)
- 0.55
- Core Ø mm (approx.)
- 1.02
- Outer Ø mm (approx.)
- 7.8
- Cu-weight kg/km
- 34.0
- Weight kg/km (approx.)
- 63.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314216
- Customs tariff number
- 85444995
Technical Data HELUKAT® 250S CAT.6 CMX SF/UTP PUR CHAIN green 4 x 2 x AWG 26 /19
Industrial Ethernet cable / Cat. 6 acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, DIN EN 50288-5-2, UL-Std. 444 (CMX), CSA-Std. C22.2 No. 214 - CMX, UL-Std. 758 (AWM) Style 21576 | |
Temperature range | flexible -30°C to +70°C fixed installation -40°C to +80°C UL (CMX) to +75°C UL (AWM) to +80°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 700 V |
Conductor resistance at 20°C | max. 140.0 Ohm/km |
Loop resistance at 20°C | max. 280.0 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 50 pF/m |
Rel. Velocity of Propagation | approx. 67% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm at 101 to 250 MHz, 100 Ohm ± 20 Ohm |
Caloric load | approx. 1.35 MJ/m |
Minimum bending radius | flexible 8x Outer-Ø fixed 4x Outer-Ø |
Details HELUKAT® 250S CAT.6 CMX SF/UTP PUR CHAIN green 4 x 2 x AWG 26 /19
Cable Structure
- Copper wire tinned, AWG sizes
- Core insulation: PP
- Core identification: colour coded, pairs:
- No. 1: white-blue / blue
- No. 2: white-orange / orange
- No. 3: white-green / green
- No. 4: white-brown / brown
- Cores stranded in pairs with optimal lay lengths
- Pairs with optimal lay lengths stranded around a central cross-shaped filler
- Inner sheath: halogen-free, flame retardant compound (FRNC)
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
- Outer sheath: PUR
- Sheath colour: green
- Length marking: in metres
Properties
- resistant to: oil, UV radiation
- abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant
- suitable for use in drag chains
- halogen-free
- flame-retardant
Tests
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- certifications and approvals:
- EAC
Notes
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
- UL Voltage Rating: 1000 V
Application
- HELUKAT 250S CAT.6 CMX SF/UTP PUR CHAIN is designed for use in cable carriers and the recurring loads caused by moving machine components. It provides excellent transmission characteristics under extremely difficult conditions.