HELUKAT® 250S CAT.6 CMG SF/UTP PVC CHAIN green 4 x 2 x AWG 24 /7 Part no. 805658
  • UL certification
  • CSA certification
  • UV-resistant
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
  • for applications up to 5 Gigabit
  • highly flame-retardant
  • for use in drag chains in continuous motion
€ 857,01 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
805658
Item description
HELUKAT® 250S CAT.6 CMG SF/UTP PVC CHAIN green 4 x 2 x AWG 24 /7
Cross-sec. mm² (approx.)
0.22
Conductor Ø mm (approx.)
0.6
Core Ø mm (approx.)
1.1
Outer Ø mm (approx.)
8
Cu factor per km
39.0
Weight kg/km (approx.)
72.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314377
Customs tariff number
85444991

Technical Data

Industrial Ethernet cable / Cat. 6 acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, DIN EN 50288-5-2, UL-Std. 444 (CMG), CSA-Std. C22.2 No. 214 - CMG
Temperature range flexible -25°C to +80°C
fixed installation -40°C to +80°C
UL (CMG) to +75°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 1500 V
Conductor resistance at 20°C max. 90.0 Ohm/km
Loop resistance at 20°C max. 180.0 Ohm/km
Insulation resistance min. 0.5 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 50 pF/m
Rel. Velocity of Propagation approx. 67%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
at 101 to 250 MHz, 100 Ohm ± 20 Ohm
Caloric load approx. 1.69 MJ/m
Minimum bending radius flexible 20x Outer-Ø
fixed installation 3x Outer-Ø

Details

Cable Structure

      • Copper wire bare, AWG sizes
      • Core insulation: Foam PE
      • Core identification: colour coded, pairs:
      • No. 1: white-blue / blue
      • No. 2: white-orange / orange
      • No. 3: white-green / green
      • No. 4: white-brown / brown
      • Cores stranded in pairs with optimal lay lengths
      • Foil wrapping
      • Pairs with optimal lay lengths stranded around a central cross-shaped filler
      • Inner sheath: halogen-free, flame retardant compound (FRNC)
      • 1. Screen: plastic-coated aluminium foil (St)
      • 2. Screen: braided screen of tinned copper wires
      • Outer sheath: PVC
      • Sheath colour: green
      • Length marking: in metres

Properties

      • resistant to: UV radiation
      • suitable for use in drag chains
      • flame-retardant

Tests

      • flame-retardant acc. to CSA FT4
      • bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24 (Cat. C)

Notes

      • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

      • HELUKAT® 250S CAT.6 CMG SF/UTP PVC CHAIN was designed specially for extreme industrial applications. The copper data cable is especially well-suited for Category 6 Ethernet applications. It guarantees excellent transmission characteristics and may be used even under the harshest conditions. This version with PVC jacket and stranded conductor is designed specifically for trailing use under difficult industrial conditions.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible