HELUKAT® 200 CAT.5e SF/UTP PVC STATIC grey 4 x 2 x AWG 24 /1 Part no. 81610
  • Length marking in metres
€ 54,60 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
81610
Item description
HELUKAT® 200 CAT.5e SF/UTP PVC STATIC grey 4 x 2 x AWG 24 /1
Outer Ø mm (approx.)
6.4
Cu-weight kg/km
28.0
Weight kg/km (approx.)
50.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Individual quantities available
yes
EAN / GTIN
4060892313851
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible