HELUKAT® 200 CAT.5e SF/UTP FRNC FLEX grey 4 x 2 x AWG 26 /7 Part no. 81254
  • Halogen-free (LS0H)
  • Length marking in meters
€ 75,81 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
81254
Item description
HELUKAT® 200 CAT.5e SF/UTP FRNC FLEX grey 4 x 2 x AWG 26 /7
Outer Ø mm (approx.)
5.4
Cu-weight kg/km
24.0
Weight kg/km (approx.)
40.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Individual quantities available
yes
EAN / GTIN
4060892313868
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible