HELUKAT® 1500 CAT.7A S/FTP duplex FRNC STATIC yellow 2 x (4 x 2 x AWG 22 /1)

HELUKAT® 1500 CAT.7A S/FTP duplex FRNC STATIC yellow 2 x (4 x 2 x AWG 22 /1) Part no. 802170
  • Halogen-free (LS0H)
  • Length marking in metres
€ 189,22 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
802170
Item description
HELUKAT® 1500 CAT.7A S/FTP duplex FRNC STATIC yellow 2 x (4 x 2 x AWG 22 /1)
Outer Ø mm (approx.)
16.2
Cu-weight kg/km
74.0
Weight kg/km (approx.)
135.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500
Individual quantities available
yes
EAN / GTIN
4060892314094
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible