HELUKAT® 1200IND CAT.7A S/FTP PUR STATIC green 4 x 2 x AWG 23 /1
Part no. 805680
- Kat. 7A
- extended performance up to 1200 MHz
- for applications up to 10 Gigabit
- robust construction
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUKAT® 1200IND CAT.7A S/FTP PUR STATIC green 4 x 2 x AWG 23 /1
- Part no.
- 805680
- Item description
- HELUKAT® 1200IND CAT.7A S/FTP PUR STATIC green 4 x 2 x AWG 23 /1
- Cross-sec. mm² (approx.)
- 0.26
- Conductor Ø mm (approx.)
- 0.57
- Core Ø mm (approx.)
- 1.43
- Outer Ø mm (approx.)
- 7.8
- Cu factor per km
- 37.0
- Weight kg/km (approx.)
- 68.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314124
- Customs tariff number
- 85444991
Technical Data HELUKAT® 1200IND CAT.7A S/FTP PUR STATIC green 4 x 2 x AWG 23 /1
Industrial Ethernet cable / Cat. 7A acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-5, DIN EN 50288-9-1, UL-Std. 758 (AWM) Style 20549 | |
Temperature range | fixed installation -40°C to +80°C during installation -5°C to +50°C UL (AWM) to +80°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 1500 V |
Conductor resistance at 20°C | max. 74.5 Ohm/km |
Loop resistance at 20°C | max. 149.0 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 43 pF/m |
Rel. Velocity of Propagation | approx. 77% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm at 101 to 1200 MHz, 100 Ohm ± 25 Ohm |
Caloric load | approx. 0.76 MJ/m |
Minimum bending radius | during installation 10x Outer-Ø fixed installation 7x Outer-Ø |
Details HELUKAT® 1200IND CAT.7A S/FTP PUR STATIC green 4 x 2 x AWG 23 /1
Cable Structure
-
- Copper conductor bare, AWG sizes
-
- Core insulation: Foam PE
-
- Core identification: colour coded, pairs:
- No. 1: white / blue
- No. 2: white / orange
- No. 3: white / green
- No. 4: white / brown
-
- Cores stranded in pairs with optimal lay lengths
-
- Screening element: pairs, plastic-coated aluminium foil (St)
-
- Pairs stranded in layers with optimal lay lengths
-
- Screen: braided screen of tinned copper wires
-
- Outer sheath: PUR
-
- Sheath colour: green (RAL 6018)
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, hydrolysis, microbes, coolants, greases
-
- abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- halogen-free
-
- flame-retardant
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
-
- UL Voltage Rating: 300 V
Application
-
- HELUKAT® 1200IND CAT.7A S/FTP PUR STATIC is used for harsh industrial environments. Mechanically, this product exhibits excellent resistance to mineral oils, greases and cooling lubricants and has good microbe and hydrolysis resistance. Electrically, this cable is characterized by high reserve capacity and outstanding performance.