HELUKAT® 1200 CAT.7e S/FTP duplex FRNC STATIC blue 2 x (4 x 2 x AWG 22 /1)

HELUKAT® 1200 CAT.7e S/FTP duplex FRNC STATIC blue 2 x (4 x 2 x AWG 22 /1) Part no. 800647
  • Halogen-free (LS0H)
  • Length marking in metres
€ 189,48 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
800647
Item description
HELUKAT® 1200 CAT.7e S/FTP duplex FRNC STATIC blue 2 x (4 x 2 x AWG 22 /1)
Outer Ø mm (approx.)
16.5
Cu factor per km
80.0
Weight kg/km (approx.)
133.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500
Individual quantities available
yes
EAN / GTIN
4060892314018
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible