HELUKAT® 100T CAT.5e S/UTP PUR TORSION green 2 x 2 x AWG 22 /19 Part no. 802186
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Torsional
  • Length marking in metres
  • UKCA certification
  • Suitable for all PROFInet systems up to 100 Mbit
  • flame-retardant
  • for torsional applications
€ 567,21 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
802186
Item description
HELUKAT® 100T CAT.5e S/UTP PUR TORSION green 2 x 2 x AWG 22 /19
Cross-sec. mm² (approx.)
0.38
Conductor Ø mm (approx.)
0.75
Core Ø mm (approx.)
1.5
Outer Ø mm (approx.)
6.5
Cu-weight kg/km
32.0
Weight kg/km (approx.)
54.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314544
Customs tariff number
85444995

Technical Data

Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, UL-Std. 758 (AWM) Style 20549
Temperature range flexible -30°C to +70°C
fixed installation -40°C to +80°C
UL (AWM) to +80°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 2000 V
Conductor resistance at 20°C max. 59.4 Ohm/km
Loop resistance at 20°C max. 118.8 Ohm/km
Insulation resistance min. 0.5 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 52 pF/m
Rel. Velocity of Propagation approx. 74%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 5 Ohm
Caloric load approx. 0.45 MJ/m
Minimum bending radius flexible 8x Outer-Ø
fixed installation 4x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, AWG sizes
  • Core insulation: Foam PE
  • Core identification: white, yellow, blue, orange
  • Cores twisted into a star quad with optimal lay lengths
  • Foil wrapping
  • Screen: braided screen of tinned copper wires
  • Outer sheath: PUR
  • Sheath colour: green
  • Length marking: in metres

Properties

  • resistant to: oil, hydrolysis, microbes, coolants, greases, UV radiation (SUN RES)
  • abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
  • torsion rated
  • halogen-free
  • flame-retardant

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, CSA FT2
  • certifications and approvals:
  • EAC

Notes

  • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

  • HELUKAT 100T CAT.5e S/UTP PUR TORSION offers excellent transmission characteristics and is designed for applications with torsion loads. The cable listed here corresponds to the  classification for continous movement.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible