HELUKAT® 100T CAT.5 SF/UTP PUR TORSION green 4 x 2 x AWG 26 /19
Part no. 800067
- for applications up to 1 Gigabit
- optimised screen design
- for torsional applications
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUKAT® 100T CAT.5 SF/UTP PUR TORSION green 4 x 2 x AWG 26 /19
- Part no.
- 800067
- Item description
- HELUKAT® 100T CAT.5 SF/UTP PUR TORSION green 4 x 2 x AWG 26 /19
- Cross-sec. mm² (approx.)
- 0.15
- Conductor Ø mm (approx.)
- 0.48
- Core Ø mm (approx.)
- 1.04
- Outer Ø mm (approx.)
- 7.5
- Cu factor per km
- 29.5
- Weight kg/km (approx.)
- 74.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314230
- Customs tariff number
- 85444995
Technical Data HELUKAT® 100T CAT.5 SF/UTP PUR TORSION green 4 x 2 x AWG 26 /19
Industrial Ethernet cable / Cat. 5 acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, DIN EN 50288-2-2, UL-Std. 758 (AWM) Style 21161 | |
Temperature range | flexible -30°C to +70°C fixed installation -40°C to +80°C UL (AWM) to +80°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 2000 V |
Conductor resistance at 20°C | max. 140.0 Ohm/km |
Loop resistance at 20°C | max. 280.0 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 50 pF/m |
Rel. Velocity of Propagation | approx. 67% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm |
Caloric load | approx. 1.23 MJ/m |
Minimum bending radius | flexible 8x Outer-Ø fixed installation 4x Outer-Ø |
Details HELUKAT® 100T CAT.5 SF/UTP PUR TORSION green 4 x 2 x AWG 26 /19
Cable Structure
-
- Copper wire bare, AWG sizes
-
- Core insulation: PP
-
- Core identification: colour coded, pairs:
- No. 1: white-blue / blue
- No. 2: white-orange / orange
- No. 3: white-green / green
- No. 4: white-brown / brown
-
- Cores stranded in pairs with optimal lay lengths
-
- Pairs stranded in layers with optimal lay lengths
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: PUR
-
- Sheath colour: green
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation
-
- abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- torsion rated
-
- halogen-free
-
- flame-retardant
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
-
- HELUKAT 100T CAT.5 SF/UTP PUR TORSION is designed for applications with torsion loads, e.g. in robots, and characterized by high reserve capacity and outstanding performance, even after exposure to extreme conditions. Thanks to the clever structure, it is also possible to achieve a long service life mechanically.