HELUKAT® 100IND CAT.5e SF/UTP FRNC FLEX blue 2 x 2 x AWG 26 /7
Part no. 805701
- for applications up to 100 Megabit
- FRNC Outer sheath
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUKAT® 100IND CAT.5e SF/UTP FRNC FLEX blue 2 x 2 x AWG 26 /7
- Part no.
- 805701
- Item description
- HELUKAT® 100IND CAT.5e SF/UTP FRNC FLEX blue 2 x 2 x AWG 26 /7
- Cross-sec. mm² (approx.)
- 0.14
- Conductor Ø mm (approx.)
- 0.5
- Core Ø mm (approx.)
- 0.95
- Outer Ø mm (approx.)
- 5.6
- Cu factor per km
- 19.0
- Weight kg/km (approx.)
- 44.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314162
- Customs tariff number
- 85444995
Technical Data HELUKAT® 100IND CAT.5e SF/UTP FRNC FLEX blue 2 x 2 x AWG 26 /7
Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, DIN EN 50288-2-2 | |
Temperature range | flexible -10°C to +70°C fixed installation -30°C to +80°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 1000 V |
Conductor resistance at 20°C | max. 140.0 Ohm/km |
Loop resistance at 20°C | max. 280.0 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 47 pF/m |
Rel. Velocity of Propagation | approx. 70% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm |
Caloric load | approx. 0.44 MJ/m |
Minimum bending radius | flexible 15x Outer-Ø fixed installation 8x Outer-Ø |
Details HELUKAT® 100IND CAT.5e SF/UTP FRNC FLEX blue 2 x 2 x AWG 26 /7
Cable Structure
-
- Copper wire bare, AWG sizes
-
- Core insulation: Foam PE
-
- Core identification: colour coded, pairs:
- No. 1: white-orange / orange
- No. 2: white-green / green
-
- Cores stranded in pairs with optimal lay lengths
-
- Foil wrapping
-
- Pairs stranded with optimal lay lengths
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: halogen-free, flame retardant compound (FRNC)
-
- Sheath colour: blue
-
- Length marking: in metres
Properties
-
- halogen-free
-
- flame-retardant, low smoke development
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
-
- HELUKAT® 100IND CAT.5e SF/UTP FRNC FLEX is designed for flexible use. Thanks to the FRNC sheath, it also offers halogen free and flame retardent parameters.