HELUKAT® 100IND CAT.5 SF/UTP PUR ROBUSTFLEX blue 2 x 2 x AWG 26 /7 Part no. 805702
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length marking in meters
  • UKCA certification
  • for applications up to 100 Megabit
  • robust construction
  • 1000V UL approval
€ 248,22 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
805702
Item description
HELUKAT® 100IND CAT.5 SF/UTP PUR ROBUSTFLEX blue 2 x 2 x AWG 26 /7
Cross-sec. mm² (approx.)
0.14
Conductor Ø mm (approx.)
0.5
Core Ø mm (approx.)
0.95
Outer Ø mm (approx.)
5.7
Cu-weight kg/km
19.0
Weight kg/km (approx.)
45.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314179
Customs tariff number
85444995

Technical Data

Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, DIN EN 50288-2-2, UL-Std. 758 (AWM) Style 21576
Temperature range flexible -30°C to +70°C
fixed installation -40°C to +80°C
UL (AWM) to +80°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 1000 V
Conductor resistance at 20°C max. 140.0 Ohm/km
Loop resistance at 20°C max. 280.0 Ohm/km
Insulation resistance min. 5.0 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 50 pF/m
Rel. Velocity of Propagation approx. 67%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
Caloric load approx. 0.65 MJ/m
Minimum bending radius flexible 15x Outer-Ø
fixed installation 8x Outer-Ø

Details

Cable Structure

  • Copper wire bare, AWG sizes
  • Core insulation: Foam PE
  • Core identification: colour coded, pairs:
  • No. 1: white-orange / orange
  • No. 2: white-green / green
  • Cores stranded in pairs with optimal lay lengths
  • Foil wrapping
  • Pairs stranded with optimal lay lengths
  • 1. Screen: plastic-coated aluminium foil (St)
  • 2. Screen: braided screen of tinned copper wires
  • Outer sheath: PUR
  • Sheath colour: blue
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, hydrolysis, microbes, coolants, lubricating oils, greases
  • abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
  • conditionally suitable for drag chains
  • halogen-free
  • flame-retardant

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2

Notes

  • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
  • UL Voltage Rating: 1000 V

Application

  • HELUKAT® 100IND CAT.5e SF/UTP PUR FLEX is designed for flexible use and in drag chain with low performance. Thanks to the PUR sheath, it also offers excellent resistance to typical oils (ASTM 1/2).

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible