HELUKAT® 100-PH120 CAT.5 F/UTP FR-0H STATIC red 4 x 2 x AWG 23 /1
Part no. 804045
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUKAT® 100-PH120 CAT.5 F/UTP FR-0H STATIC red 4 x 2 x AWG 23 /1
- Part no.
- 804045
- Item description
- HELUKAT® 100-PH120 CAT.5 F/UTP FR-0H STATIC red 4 x 2 x AWG 23 /1
- Outer Ø mm (approx.)
- 8.6
- Cu factor per km
- 24.0
- Weight kg/km (approx.)
- 75.0
- Copper base in EUR / 100 kg
- 100
- Feet per Packaging Unit
- 100, 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892314100
- Customs tariff number
- 85444920
Technical Data HELUKAT® 100-PH120 CAT.5 F/UTP FR-0H STATIC red 4 x 2 x AWG 23 /1
All technical data can be found in the data sheet in the Downloads section |