HELUKABEL® SINGLE CORE UL Style 1007 blue 1 x 0.82 mm² Part no. 62302
  • UL certification
  • CSA certification
  • PVC single core
  • finely stranded
  • tinned wire
  • 300 V
  • 80°C
€ 27,30 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
62302
Item description
HELUKABEL® SINGLE CORE UL Style 1007 blue 1 x 0.82 mm²
Core Colour
blue
Cross-sec. mm² (approx.)
0.82
Outer Ø mm (approx.)
2.1
Cu-weight kg/km
8.2
Weight kg/km (approx.)
12.5
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
-
Cut-to-length service available
no
EAN / GTIN
4060892205989
Customs tariff number
85444995

Technical Data

PVC single core acc. to UL-Std. 758 (AWM) Style 1007, CSA-Std. C22.2 No. 210 - AWM I A/B
Temperature range flexible -5°C to +80°C
fixed -30°C to +80°C
Nominal voltage UL (AWM) AC 300 V
Test voltage (spark test) 26 - 20 AWG: 4000 V
18 - 16 AWG: 5000 V
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, finely stranded, AWG sizes
      • Core insulation: PVC
      • Core identification: see datasheet

Properties

      • largely resistant to: oil, solvents, acids, alkalis
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to UL-VW-1, CSA FT1

Notes

      • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

    For internal wiring of switch cabinets, electrical and electronic devices.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible