![HELUKABEL® SINGLE CORE UL Style 1007](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M63500_PF_1520x1160.jpg)
![HELUKABEL® SINGLE CORE UL Style 1007](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M63500_PF_1520x1160.jpg)
HELUKABEL® SINGLE CORE UL Style 1007 white 1 x 0.52 mm²
Part no. 62205
- PVC single core
- finely stranded
- tinned wire
- 300 V
- 80°C
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUKABEL® SINGLE CORE UL Style 1007 white 1 x 0.52 mm²
- Part no.
- 62205
- Item description
- HELUKABEL® SINGLE CORE UL Style 1007 white 1 x 0.52 mm²
- Core Colour
- white
- Cross-sec. mm² (approx.)
- 0.52
- Outer Ø mm (approx.)
- 1.8
- Cu-weight kg/km
- 5.3
- Weight kg/km (approx.)
- 8.5
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892205873
- Customs tariff number
- 85444995
Technical Data HELUKABEL® SINGLE CORE UL Style 1007 white 1 x 0.52 mm²
PVC single core acc. to UL-Std. 758 (AWM) Style 1007, CSA-Std. C22.2 No. 210 - AWM I A/B | |
Temperature range | flexible -5°C to +80°C fixed -30°C to +80°C |
Nominal voltage | UL (AWM) AC 300 V |
Test voltage (spark test) | 26 - 20 AWG: 4000 V 18 - 16 AWG: 5000 V |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details HELUKABEL® SINGLE CORE UL Style 1007 white 1 x 0.52 mm²
Cable Structure
-
- Copper wire tinned, finely stranded, AWG sizes
-
- Core insulation: PVC
-
- Core identification: see datasheet
Properties
-
- largely resistant to: oil, solvents, acids, alkalis
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to UL-VW-1, CSA FT1
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
-
For internal wiring of switch cabinets, electrical and electronic devices.