HELUKABEL® EtherCAT-P100S-L CAT.5e SF/UTP PUR CHAIN black-red 4 x 1 x AWG 22 /7
Part no. 11007522
- for applications up to 1 Gigabit
- EtherCAT-L
- 300V UL approval
- for use in drag chains in continuous motion
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUKABEL® EtherCAT-P100S-L CAT.5e SF/UTP PUR CHAIN black-red 4 x 1 x AWG 22 /7
- Part no.
- 11007522
- Item description
- HELUKABEL® EtherCAT-P100S-L CAT.5e SF/UTP PUR CHAIN black-red 4 x 1 x AWG 22 /7
- Cross-sec. mm² (approx.)
- 0.35
- Conductor Ø mm (approx.)
- 0.75
- Core Ø mm (approx.)
- 1.55
- Outer Ø mm (approx.)
- 6.5
- Cu factor per km
- 32.0
- Weight kg/km (approx.)
- 77.0
- Copper base in EUR / 100 kg
- 150
- EAN / GTIN
- 100, 500, 1000
- Customs tariff number
- yes
- 4060892541292
- 85444995
Technical Data HELUKABEL® EtherCAT-P100S-L CAT.5e SF/UTP PUR CHAIN black-red 4 x 1 x AWG 22 /7
Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-6, UL-Std. 758 (AWM) Style 21198 | |
Temperature range | flexible -30°C to +70°C fixed -40°C to +80°C UL (AWM) to +80°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage | 1000 V |
Conductor resistance at 20°C | max. 55.4 Ohm/km |
Loop resistance at 20°C | max. 110.8 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 48 pF/m |
Rel. Velocity of Propagation | approx. 66% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm |
Caloric load | approx. 0.97 MJ/m |
Minimum bending radius | flexible 15x Outer-Ø fixed 5x Outer-Ø |
Details HELUKABEL® EtherCAT-P100S-L CAT.5e SF/UTP PUR CHAIN black-red 4 x 1 x AWG 22 /7
Cable Structure
-
- Copper wire tinned, AWG sizes
-
- Core insulation: Polymer
-
- Core identification: white, yellow, blue, orange
-
- 4 cores twisted into a star quad with optimal lay lengths
-
- Inner sheath: TPE
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Fleece wrapping
-
- Outer sheath: PUR
-
- Sheath colour: black-red
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, hydrolysis, microbes, coolants, greases
-
- abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- suitable for use in drag chains
-
- halogen-free
-
- flame-retardant
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
-
- UL Voltage Rating: 300 V
Application
-
- HELUKABEL® EtherCAT-P100S-L CAT.5e SF/UTP PUR CHAIN for use on moving parts and in cable carriers. The cable listed here correspond to the EtherCAT classifications for moving cables and is designed to withstand permanent mechanical loads. This PUR version has UL AWM Style and offers higher values in chain and chemical resistance.