![HELUKABEL® A-BUS ROUND PUR CHAIN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11009063_1520x1160.jpg)
![HELUKABEL® A-BUS ROUND PUR CHAIN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11009063_1520x1160.jpg)
HELUKABEL® A-BUS ROUND PUR CHAIN black 4 x 1.5 mm²
Part no. 11009063
- Electrical properties in alignment with AS-Interface Specification
- suitable for use in drag chains
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUKABEL® A-BUS ROUND PUR CHAIN black 4 x 1.5 mm²
- Part no.
- 11009063
- Item description
- HELUKABEL® A-BUS ROUND PUR CHAIN black 4 x 1.5 mm²
- AWG (approx.)
- 16
- Conductor Ø mm (approx.)
- 1.6
- Core Ø mm (approx.)
- 2.35
- Outer Ø mm (approx.)
- 7.7
- Cu-weight kg/km
- 58.0
- Weight kg/km (approx.)
- 100.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- ja
- EAN / GTIN
- 4060892542756
- Customs tariff number
- 85444995
Technical Data HELUKABEL® A-BUS ROUND PUR CHAIN black 4 x 1.5 mm²
Bus Cable acc. to UL-Std. 758 (AWM) Style 20233, in alignment with AS-Interface Specification | |
Temperature range | flexible -20°C to +80°C fixed -40°C to +80°C |
Peak operating voltage | 300 V (not for high power current installation purposes) |
Test voltage | 2000 V |
Conductor resistance at 20°C | max. 13.3 Ohm/km |
Loop resistance at 20°C | max. 26.6 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Caloric load | approx. 1.45 MJ/m |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details HELUKABEL® A-BUS ROUND PUR CHAIN black 4 x 1.5 mm²
Cable Structure
-
- Copper conductor bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: PP
-
- Core identification: white cores with consecutive labeling in black digits
-
- 4 cores twisted into a star quad with optimal lay lengths
-
- Outer sheath: PUR
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in metres
Properties
-
- resistant to: oil
-
- suitable for use in drag chains
-
- halogen-free
-
- flame-retardant
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
Application
-
A-BUS round cable for quick and easy installation in drag chains without the need for separators, which are required with profile cables. Round cables meet the same electrical standards as profile cables.