HELUFLON®-PTFE-5Y TYP E blue 1 x AWG 26/7 Part no. 25143
  • EAC certification
  • UV-resistant
  • Robust
  • Suitable for offshore use
  • UKCA certification
€ 120,75 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
25143
Item description
HELUFLON®-PTFE-5Y TYP E blue 1 x AWG 26/7
Outer Ø mm (approx.)
0.99
Cu factor per km
1.4
Weight kg/km (approx.)
1.5
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 250, 500, 1000
Cut-to-length service available
no
EAN / GTIN
4060892235023
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible