![HELUFLON®-FEP-6Y MULTI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M24547_PF_1520x1160.jpg)
![HELUFLON®-FEP-6Y MULTI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M24547_PF_1520x1160.jpg)
HELUFLON®-FEP-6Y MULTI silver-plated black 4 G 4 mm²
Part no. 25989
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUFLON®-FEP-6Y MULTI silver-plated black 4 G 4 mm²
- Part no.
- 25989
- Item description
- HELUFLON®-FEP-6Y MULTI silver-plated black 4 G 4 mm²
- Outer Ø mm (approx.)
- 8.3
- Cu-weight kg/km
- 154.0
- Weight kg/km (approx.)
- 304.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892157059
- Customs tariff number
- 85444995
Technical Data HELUFLON®-FEP-6Y MULTI silver-plated black 4 G 4 mm²
All technical data can be found in the data sheet in the Downloads section |