HELUFLON®-FEP-6Y MULTI silver-plated black 2 x 0,75 mm²
Part no. 25962
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUFLON®-FEP-6Y MULTI silver-plated black 2 x 0,75 mm²
- Part no.
- 25962
- Item description
- HELUFLON®-FEP-6Y MULTI silver-plated black 2 x 0,75 mm²
- Outer Ø mm (approx.)
- 3.6
- Cu factor per km
- 14.4
- Ag factor per km
- 0.4
- Weight kg/km (approx.)
- 31.0
- Copper base in EUR / 100 kg
- 150
- Silver base in EUR / 1
- 3
- 000g
- 100, 500, 1000
- Metres per Packaging Unit
- yes
- Cut-to-length service available
- 4060892156793
- EAN / GTIN
- 85444995
Technical Data HELUFLON®-FEP-6Y MULTI silver-plated black 2 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |