HELUFLON®-FEP-6Y MULTI silver-plated black 5 G 0,5 mm² Part no. 25960
  • EAC certification
  • UV-resistant
  • Robust
  • UKCA certification
€ 794,85 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
25960
Item description
HELUFLON®-FEP-6Y MULTI silver-plated black 5 G 0,5 mm²
Outer Ø mm (approx.)
4.3
Cu factor per km
24.5
Ag factor per km
0.85
Weight kg/km (approx.)
55.0
Copper base in EUR / 100 kg
150
Silver base in EUR / 1
3
000g
100, 500, 1000
Metres per Packaging Unit
yes
Cut-to-length service available
4060892156779
EAN / GTIN
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible