HELUFLON®-FEP-6Y MULTI bare black 4 G 0,5 mm² Part no. 25921
  • EAC certification
  • UV-resistant
  • Robust
  • UKCA certification
€ 764,40 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
25921
Item description
HELUFLON®-FEP-6Y MULTI bare black 4 G 0,5 mm²
Outer Ø mm (approx.)
3.9
Cu factor per km
19.6
Weight kg/km (approx.)
44.0
Copper base in EUR / 100 kg
150
Silver base in EUR / 1
3
000g
100, 500, 1000
Metres per Packaging Unit
yes
Cut-to-length service available
4060892156380
EAN / GTIN
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible