HELUFLON®-FEP-6Y MULTI tinned black 5 G 0,75 mm²
Part no. 24560
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUFLON®-FEP-6Y MULTI tinned black 5 G 0,75 mm²
- Part no.
- 24560
- Item description
- HELUFLON®-FEP-6Y MULTI tinned black 5 G 0,75 mm²
- Outer Ø mm (approx.)
- 4.7
- Cu factor per km
- 36.0
- Weight kg/km (approx.)
- 69.0
- Copper base in EUR / 100 kg
- 150
- Silver base in EUR / 1
- 3
- 000g
- 100, 500, 1000
- Metres per Packaging Unit
- yes
- Cut-to-length service available
- 4060892156243
- EAN / GTIN
- 85444995
Technical Data HELUFLON®-FEP-6Y MULTI tinned black 5 G 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |