HELUFAST M20 grey (RAL 7035) Wall thickness range from 1mm to 2.5mm
Part no. 903122
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUFAST M20 grey (RAL 7035) Wall thickness range from 1mm to 2.5mm
- Part no.
- 903122
- Item description
- HELUFAST M20 grey (RAL 7035) Wall thickness range from 1mm to 2.5mm
- Thread type
- metric
- Size
- M20
- Colour
- grey (RAL 7035)
- Cable Ø from / to mm
- 7.0 - 12.0
- Spanner size mm
- 24
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892361159
- Customs tariff number
- 39269097
Technical Data HELUFAST M20 grey (RAL 7035) Wall thickness range from 1mm to 2.5mm
Threadless PA cable gland | |
Temperature range | -25°C to +100°C |
Protection class | IP 68 - 5 bar |
Details HELUFAST M20 grey (RAL 7035) Wall thickness range from 1mm to 2.5mm
Cable Structure
-
- Material: Polyamide (PA) 6, V2 acc. to UL 94
-
- Seal: Chloroprene rubber (CR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- installable in close proximity to one another
-
- watertight, dust-tight
-
- large clamping areas
-
- keine Kontermutter notwendig
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- W - Wall thickness
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- For easy and quick installation.