![HELUFAST](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903120_TZ_1520x1160.jpg)
![HELUFAST](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903120_TZ_1520x1160.jpg)
HELUFAST M50 grey (RAL 7035) Wall thickness range from 1mm to 4mm
Part no. 900016
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUFAST M50 grey (RAL 7035) Wall thickness range from 1mm to 4mm
- Part no.
- 900016
- Item description
- HELUFAST M50 grey (RAL 7035) Wall thickness range from 1mm to 4mm
- Thread type
- metric
- Colour
- grey (RAL 7035)
- Cable Ø from / to mm
- 26.0 - 34.0
- Spanner size mm
- 55
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892361128
- Customs tariff number
- 39269097
Technical Data HELUFAST M50 grey (RAL 7035) Wall thickness range from 1mm to 4mm
Threadless PA cable gland | |
Temperature range | -25°C to +100°C |
Protection class | IP 68 - 5 bar |
Details HELUFAST M50 grey (RAL 7035) Wall thickness range from 1mm to 4mm
Cable Structure
-
- Material: Polyamide (PA) 6, V2 acc. to UL 94
-
- Seal: Chloroprene rubber (CR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- eng nebeneinander montierbar
-
- watertight, dust-tight
-
- large clamping areas
-
- keine Kontermutter notwendig
Notes
-
- Wall thickness 2.5-4.0 m. Color of clamping ring: green
-
- Legend:
- Dimensions
- TD - Thread Diameter
- W - Wall thickness
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Automation technology<br />• Installation technology<br />• Control cabinet construction<br />• For easy and quick installation.