![HELUEVENT® LOAD CABLE TPU](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M400214_PF_1520x1160.jpg)
![HELUEVENT® LOAD CABLE TPU](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M400214_PF_1520x1160.jpg)
HELUEVENT® LOAD CABLE TPU black 13 G 2,5 mm²
Part no. 400214
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUEVENT® LOAD CABLE TPU black 13 G 2,5 mm²
- Part no.
- 400214
- Item description
- HELUEVENT® LOAD CABLE TPU black 13 G 2,5 mm²
- Outer Ø mm (approx.)
- 17.8
- Cu-weight kg/km
- 308.7
- Weight kg/km (approx.)
- 557.3
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892305269
- Customs tariff number
- 85444995
Technical Data HELUEVENT® LOAD CABLE TPU black 13 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUEVENT® LOAD CABLE TPU black 13 G 2,5 mm²
Cable Structure
-
- Copper wire tinned, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Sheath colour: black
Properties
-
- halogen-free
-
- flame-retardant, low smoke development