HELUADATA® ROBOFLEX®-recycle PUR UL/CSA GREY 3 x 0.34 mm² Part no. 11022478
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Suitable for drag chains
  • Torsional
  • Length marking in metres
  • UKCA certification
  • welding spark resistant sensor cable for use in robots
  • UL Style 20233 / 300 V
  • Temperature range up to +105°C
€ 904,05 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11022478
Item description
HELUADATA® ROBOFLEX®-recycle PUR UL/CSA GREY 3 x 0.34 mm²
Sheath colour
grey (RAL 7001)
AWG (approx.)
22
Outer Ø mm (approx.)
5.1
Cu-weight kg/km
9.6
Weight kg/km (approx.)
32.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892532344
Customs tariff number
85444995

Technical Data

Robot cable acc. to UL-Std. 758 (AWM) Style 20233, CSA-Std. C22.2 No. 210 - AWM I/II A/B
Temperature range flexible -30°C to +105°C
fixed -40°C to +105°C
UL (AWM) to +80°C
Nominal voltage VDE AC U0/U 300/300 V
UL (AWM) AC 300 V
Test voltage core/core 2000 V
Minimum bending radius fixed 5x Outer-Ø
flexible: see properties

Details

Cable Structure

      • Copper wire bare, extra finely stranded
      • Wire structure:
      • 0.34 mm²: approx. 42 x 0.1 mm
      • Core insulation: TPE
      • Core identification:
      • 3 core(s): brown, blue, black
      • 4 core(s): brown, blue, black, white
      • 5 core(s): brown, blue, black, white, grey
      • x = without protective conductor
      • Cores stranded with optimally matched lay lengths
      • Fleece wrapping
      • Outer sheath: Special grade of full polyurethane
      • Sheath colour: see datasheet
      • Length marking: in metres

Properties

      • resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater, welding sparks
      • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
      • for outdoor use
      • torsion rated
      • suitable for use in drag chains
      • Torsion parameters
      • Acceleration (max.): 60 °/s²
      • Velocity (max.): 180 °/s
      • Minimum bending radius: 10x Outer-Ø
      • Torsional stress up to 360 °/m: 10 Mio. Cycles (max.)
      • Drag chain parameters
      • Acceleration (max.): 10 m/s²
      • Velocity (max.), unsupported: 3 m/s
      • Velocity (max.), gliding: 2 m/s
      • Traverse path (max.): 10 m
      • Minimum bending radius (Traverse path ≤ 3m): 10x Outer-Ø
      • Minimum bending radius (Traverse path > 3m): 12.5x Outer-Ø
      • Bending cycles (max.): 10 Mio.
      • halogen-free
      • recyclable
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • UV-resistant acc. to DIN EN ISO 4892-2
      • weather-resistant acc. to DIN EN ISO 4892-2

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • for use in energy supply systems:
      • 1) the assembly instructions must be observed
      • 2) for special applications, we recommend contacting us and using our data entry form for energy supply systems

Application

    Welding spark and oil-resistant sensor cable for use in robots (torsional load) as well as in drag chains (dynamic load); for applications in automation technology, machine and plant engineering, assembly and welding robots, machine tools, foundries and rolling mills. Temperature resistance of up to 105°C enables use in environments close to engines and other areas with increased heat radiation. Highly abrasion and notch resistant outer sheath ensures long service life and economy. Recyclable jacket material offers advantages in operational environmental protection management.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible