![HELUDATA® EN-50288-7 XLPE/PVC IOS 300](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11012297_PF_1520x1160.jpg)
![HELUDATA® EN-50288-7 XLPE/PVC IOS 300](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11012297_PF_1520x1160.jpg)
HELUDATA® EN-50288-7 XLPE/PVC IOS 300 black 5 x 2 x 0,5 mm²
Part no. 11012299
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUDATA® EN-50288-7 XLPE/PVC IOS 300 black 5 x 2 x 0,5 mm²
- Part no.
- 11012299
- Item description
- HELUDATA® EN-50288-7 XLPE/PVC IOS 300 black 5 x 2 x 0,5 mm²
- Outer Ø mm (approx.)
- 10.5 - 13.7
- Cu-weight kg/km
- 71.4
- Weight kg/km (approx.)
- 167.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892451362
- Customs tariff number
- 85444995
Technical Data HELUDATA® EN-50288-7 XLPE/PVC IOS 300 black 5 x 2 x 0,5 mm²
Instrumentation cable acc. to EN 50288-7 | |
Temperature range | flexing -5°C to +50°C fixed -30°C to +90°C |
Nominal voltage | U AC 300 V |
Test voltage core/core | 1500 V |
Test voltage core/screen | 1500 V |
Minimum bending radius | fixed 7.5x Outer-Ø |
Insulation resistance | > 5000 MΩxkm |
Mutual capacitance | max. 150 pF/m |
Inductance | max. 1 mH/km |
L/R (ratio) | 0.5 mm² < 25 μH/Ω 0.75 mm² < 25 μH/Ω 1 mm² < 25 μH/Ω 1.5 mm² < 40 μH/Ω 2.5 mm² < 60 μH/Ω |
Details HELUDATA® EN-50288-7 XLPE/PVC IOS 300 black 5 x 2 x 0,5 mm²
Cable Structure
-
- Copper wire bare, stranded acc. to DIN VDE 0295 Class 2 / IEC 60228 Class 2
-
- Core insulation: XLPE acc. to EN 50290-2-29
-
- Core identification:
- pairs: wh, bk
- triads: wh, bk, rd
- quads: wh, bk, rd, gy
- white cores with consecutive labeling in black digits
-
- Cores stranded in pairs / triads / quads, cores stranded in cable elements with optimal lay lengths
-
- Individual screen: pairs / triads / quads, indiv. screened with AL/PET tape over tinned copper drain wire (solid 0,6 mm)
-
- Cable elements are stranded with optimal lay lengths
-
- Overall screen: AL/PET tape over tinned copper stranded drain wire (7x0,3 mm)
-
- Outer sheath: PVC acc. to EN 50290-2-22
-
- Outer sheath colour: black (RAL 9005) or blue (RAL 5015)
-
- Length marking: in metres
Properties
-
- low level of line attenuations and low mutual capacitances enable long transmission distances
-
- cable elements are produced of non-hygroscopic materials
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- bundle fire test acc. to DIN VDE 0482-332-3-22 / DIN EN 60332-3-22 / IEC 60332-3-22 (Cat. A, 40 min.)
-
- oil-resistant acc. to ICEA S-73-532 / NEMA WC 57
-
- UV-resistant acc. to UL 1581 sec. 1200
Notes
-
- alternative denomination: RE-2X(St)Y PiMF
-
- not suitable for direct burial
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- we also offer cable glands: HELUTOP® HT-MS-EX-d
Application
-
- For the transmission of digital and analog signals in harsh environments like oil, gas and petrochemical industries. The cables are suitable for fixed installation in dry and damp locations, open spaces and in underground networks.