![HELUDATA® EN-50288-7 XLPE/LS0H OSA 500](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11011995_PF_1520x1160.jpg)
![HELUDATA® EN-50288-7 XLPE/LS0H OSA 500](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11011995_PF_1520x1160.jpg)
HELUDATA® EN-50288-7 XLPE/LS0H OSA 500 black 8 x 2 x 0,5 mm²
Part no. 11012000
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUDATA® EN-50288-7 XLPE/LS0H OSA 500 black 8 x 2 x 0,5 mm²
- Part no.
- 11012000
- Item description
- HELUDATA® EN-50288-7 XLPE/LS0H OSA 500 black 8 x 2 x 0,5 mm²
- Outer Ø mm (approx.)
- 16.9 - 21.3
- Cu-weight kg/km
- 88.0
- Weight kg/km (approx.)
- 591.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892469114
- Customs tariff number
- 85444995
Technical Data HELUDATA® EN-50288-7 XLPE/LS0H OSA 500 black 8 x 2 x 0,5 mm²
Instrumentation cable acc. to EN 50288-7 | |
Temperature range | flexing -5°C to +50°C fixed -30°C to +90°C |
Nominal voltage | U AC 500 V |
Test voltage core/core | 2000 V |
Test voltage core/screen | 2000 V |
Minimum bending radius | fixed 10x Outer-Ø |
Insulation resistance | > 5000 MΩxkm |
Mutual capacitance | single pair max. 150 pF/m |
Inductance | max. 1 mH/km |
L/R (ratio) | 0.5 mm² < 25 μH/Ω 0.75 mm² < 25 μH/Ω 1 mm² < 25 μH/Ω 1.5 mm² < 40 μH/Ω 2.5 mm² < 60 μH/Ω |
Details HELUDATA® EN-50288-7 XLPE/LS0H OSA 500 black 8 x 2 x 0,5 mm²
Cable Structure
-
- Copper wire bare, stranded acc. to DIN VDE 0295 Class 2 / IEC 60228 Class 2
-
- Core insulation: XLPE acc. to EN 50290-2-29
-
- Core identification:
- pairs: bu, bk
- triads: bu, bk, rd
- quads: bu, bk, rd, gy
- blue cores with consecutive labeling in black digits
-
- Cores stranded in pairs / triads / quads, cores stranded in cable elements with optimal lay lengths
-
- Cable elements are stranded with optimal lay lengths
-
- Overall screen: AL/PET tape over tinned copper stranded drain wire (7x0,3 mm)
-
- Inner sheath: LS0H acc. to EN 50290-2-27
-
- Inner sheath colour: like outer sheath
-
- Armouring: single layer of galvanised round steel wires acc. to EN 10257-1
-
- Outer sheath: LS0H acc. to EN 50290-2-27
-
- Outer sheath colour: black (RAL 9005) or blue (RAL 5015)
-
- Length marking: in metres
Properties
-
- low level of line attenuations and low mutual capacitances enable long transmission distances
-
- cable elements are produced of non-hygroscopic materials
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- bundle fire test acc. to DIN VDE 0482-332-3-22 / DIN EN 60332-3-22 / IEC 60332-3-22 (Cat. A, 40 min.)
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
-
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
-
- oil-resistant acc. to ICEA S-73-532 / NEMA WC 57
-
- UV-resistant acc. to UL 1581 sec. 1200
Notes
-
- alternative denomination: RE-2X(St)HRH
-
- suitable for direct burial
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- we also offer cable glands: HELUTOP® HT-MS-EX-d / e4
Application
-
- For the transmission of digital and analog signals in harsh environments like oil, gas and petrochemical industries. The cables are suitable for fixed installation in dry and damp locations, open spaces and in underground networks.