HELUDATA® 2464 PVC/PVC-TP 300 BLACK 1 x 2 x 16 AWG Part no. 11000620
  • UL certification
  • Length marking in metres
  • PVC data cable
  • UL Style 2464
  • 300 V
  • 80°C
  • with drain wire
€ 224,70 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11000620
Item description
HELUDATA® 2464 PVC/PVC-TP 300 BLACK 1 x 2 x 16 AWG
Outer Ø mm (approx.)
6.1 - 6.5
Cu-weight kg/km
28.8
Weight kg/km (approx.)
64.7
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
-
Cut-to-length service available
yes
EAN / GTIN
4060892518171
Customs tariff number
85444995

Technical Data

PVC data cable acc. to UL-Std. 758 (AWM) Style 2464
Temperature range fixed -30°C to +80°C
Peak operating voltage 300 V (not for high power current installation purposes)
Test voltage core/core 1000 V
Mutual capacitance core/core at 800 Hz, approx. 200 pF/m
Mutual capacitance core/screen at 800 Hz, approx. 370 pF/m
Characteristic impedance 45 Ohm,
(approx. value)
Inductance approx. 0.65 mH/km
Minimum bending radius fixed 15x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, stranded, AWG sizes
  • Core insulation: semirigid PVC
  • Core identification: colour coded,
  • pairs: No. 1: black / white
  • x = without protective conductor
  • Cores stranded in pairs with optimal lay lengths
  • Screen: plastic-coated aluminium foil (St)
  • Drain wire, tinned copper
  • Outer sheath: PVC
  • Sheath colour: black (RAL 9005)
  • Length marking: in metres

Properties

  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1

Application

  • UL-approved data cable for applications in industrial automation and process control; for fixed installation in dry or damp environments.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible