HELUDATA® 20276 PE/PVC-TP 30 GREY 2 x 2 x 22 AWG
Part no. 11000630
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUDATA® 20276 PE/PVC-TP 30 GREY 2 x 2 x 22 AWG
- Part no.
- 11000630
- Item description
- HELUDATA® 20276 PE/PVC-TP 30 GREY 2 x 2 x 22 AWG
- Outer Ø mm (approx.)
- 4.3
- Cu factor per km
- 20.5
- Weight kg/km (approx.)
- 28.4
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892518188
- Customs tariff number
- 85444993
Technical Data HELUDATA® 20276 PE/PVC-TP 30 GREY 2 x 2 x 22 AWG
PVC data cable acc. to UL-Std. 758 (AWM) Style 20276 | |
Temperature range | fixed -20°C to +60°C |
Peak operating voltage | 30 V (not for high power current installation purposes) |
Test voltage core/core | 1000 V |
Mutual capacitance core/core | at 800 Hz, approx. 115 pF/m |
Mutual capacitance core/screen | at 800 Hz, approx. 203 pF/m |
Characteristic impedance | 45 Ohm, (approx. value) |
Inductance | approx. 0.55 mH/km |
Minimum bending radius | fixed 15x Outer-Ø |
Details HELUDATA® 20276 PE/PVC-TP 30 GREY 2 x 2 x 22 AWG
Cable Structure
-
- Copper wire tinned, stranded, AWG sizes
-
- Core insulation: PE
-
- Core identification: colour coded, pairs:
- No. 1: black / red
- No. 2: green / white
- No. 3: yellow / blue
- No. 4: pink / grey
-
- x = without protective conductor
-
- Cores stranded in pairs with optimal lay lengths
-
- Screening element: pairs, plastic-coated aluminium foil (St)
-
- Pairs stranded with optimal lay lengths
-
- Drain wire, tinned copper
-
- Outer sheath: PVC
-
- Sheath colour: grey (RAL 7005)
-
- Length marking: in metres
Properties
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1
Application
-
- UL-approved data cable for wiring data processing systems; for fixed installation in dry or damp environments.