![HELUCONTROL® PROFInet 24V POWER PVC / HELUCONTROL® PROFInet 24V POWER + FE PVC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M17001197_PF_1520x1160.jpg)
![HELUCONTROL® PROFInet 24V POWER PVC / HELUCONTROL® PROFInet 24V POWER + FE PVC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M17001197_PF_1520x1160.jpg)
HELUCONTROL® PROFInet 24V POWER PVC grey 2 x 2,5 mm²
Part no. 17001199
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCONTROL® PROFInet 24V POWER PVC grey 2 x 2,5 mm²
- Part no.
- 17001199
- Item description
- HELUCONTROL® PROFInet 24V POWER PVC grey 2 x 2,5 mm²
- Outer Ø mm (approx.)
- 7.8
- Cu-weight kg/km
- 48.0
- Weight kg/km (approx.)
- 112.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892536700
- Customs tariff number
- 85444993
Technical Data HELUCONTROL® PROFInet 24V POWER PVC grey 2 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |