![HELUCONTROL® 2516 / 600-C GREY / HELUCONTROL® 2516 / 600-C BLACK](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M83350_PF_1520x1160.jpg)
![HELUCONTROL® 2516 / 600-C GREY / HELUCONTROL® 2516 / 600-C BLACK](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M83350_PF_1520x1160.jpg)
HELUCONTROL® 2516 / 600-C BLACK 12 x 14 AWG
Part no. 65119
- UL Style 2516
- 600 V
- 105°C
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCONTROL® 2516 / 600-C BLACK 12 x 14 AWG
- Part no.
- 65119
- Item description
- HELUCONTROL® 2516 / 600-C BLACK 12 x 14 AWG
- Sheath colour
- black (RAL 9005)
- Outer Ø mm (approx.)
- 16.6
- Cu-weight kg/km
- 417.6
- Weight kg/km (approx.)
- 770.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892096365
- Customs tariff number
- 85444995
Technical Data HELUCONTROL® 2516 / 600-C BLACK 12 x 14 AWG
PVC control and connection cable acc. to UL-Std. 758 (AWM) Style 2516, CSA-Std. C22.2 No. 210 - AWM I/II A/B | |
Temperature range | flexible -10°C to +105°C fixed -40°C to +105°C |
Nominal voltage | UL (AWM) AC 600 V |
Test voltage core/core | 2000 V |
Breakdown voltage | 4000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 15x Outer-Ø fixed 7.5x Outer-Ø |
Details HELUCONTROL® 2516 / 600-C BLACK 12 x 14 AWG
Cable Structure
-
- Copper wire tinned, finely stranded, AWG sizes
-
- Wire structure:
- 12 AWG: 70 x 0.247 mm
- 14 AWG: 44 x 0.247 mm
-
- Core insulation: PVC acc. to UL-Std. 1581 Tab. 50.182 (105°C)
-
- Core identification: see datasheet
-
- x = without protective conductor
-
- Cores stranded in layers with optimal lay lengths
-
- Foil wrapping
-
- Drain wire, tinned copper
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: PVC acc. to UL-Std. 1581 Tab. 50.182 (105°C), CSA-Std. C22.2 No. 210
-
- Sheath colour: see datasheet
Properties
-
- resistant to: oil, solvents, acids, alkalis
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
Application
-
UL-/CSA-approved, flexible control and connecting cable for use in machine tools, assembly lines, conveyor belts, plant construction, air conditioning systems, in iron and steel mills. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.