HELUcond PE-F NW29 mod. Polyethylene black

HELUcond PE-F NW29 mod. Polyethylene black Part no. 90453
€ 231,40 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
90453
Item description
HELUcond PE-F NW29 mod. Polyethylene black
Nominal size mm
29
Inner-Ø ca. mm
28.9
Outer-Ø ca. mm
34
Bending radius mm
110
PU/m
25
Cut-to-length service available
no
EAN/GTIN
4060892379000
customs tariff number
39173300

Technical Data

Temperature range -40°C up to +70°C
temporary up to +90°C

Details

Cable Structure

  • Mod. Polyethylene

Properties

  • halogen-free
  • resistant to bases

Notes

  • Suitable connection glands: HELUquick

Tests

  • Flammability acc. to UL 94: HB

Application

  • Cable protection tube for weak stress applications. Capacity/100mm NW 17: approx. 200 N
  • Plant and machine construction
  • Automation technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible