HELUcond PA6-UL-F NW 17 fine profile grey
Part no. 920387
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond PA6-UL-F NW 17 fine profile grey
- Part no.
- 920387
- Item description
- HELUcond PA6-UL-F NW 17 fine profile grey
- Colour
- grey
- Nominal size mm
- 17
- Inner-Ø ca. mm
- 16.6
- Outer-Ø ca. mm
- 21
- PU/m
- 50
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892379765
- customs tariff number
- 39173300
Technical Data HELUcond PA6-UL-F NW 17 fine profile grey
Temperature range | -40°C up to +140°C temporary up to +160°C |
Details HELUcond PA6-UL-F NW 17 fine profile grey
Cable Structure
-
- Mod. Polyamide PA 6
Properties
-
- halogen-free
-
- cadmium-free
- Resistant to a multitude of
-
- Fuels
-
- Mineral oils
-
- Greases
-
- Weak bases
-
- Weak acids
Notes
-
- Suitable connection glands: HELUquick, HSSV
Tests
-
- Flammability acc. to UL 94: V0
Application
-
• Heavy-duty cable protection tube for heavy-duty mechanical applications. Capacity/100mm NW 16/17: approx. 750 N<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Rail technology<br />• Installation technology<br />• Control cabinet construction
Downloads HELUcond PA6-UL-F NW 17 fine profile grey
Accessories
Products that match this product