PA Corrugated tubes HELUcond PA6-S 42.2 grey

PA Corrugated tubes HELUcond PA6-S 42.2 grey Part no. 92686
  • Halogen-free (LS0H)
€ 514,08 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
92686
Item description
PA Corrugated tubes HELUcond PA6-S 42.2 grey
Outer Ø mm (approx.)
42.2
Colour
grey
Inner Ø mm
34.0
Nominal size mm
37.0
Metres per Packaging Unit
25
Cut-to-length service available
no
EAN / GTIN
4060892379345
Customs tariff number
39173200

Technical Data

PA Corrugated tubes
Temperature range -40°C to +120°C
short term up to +150°C
Capacity/100mm approx. 350 N (NW: 17)

Details

Cable Structure

      • Material: modified Polyamide (PA) 6
      • Flammability acc. to UL 94 (V2)

Properties

      • halogen-free
      • cadmium-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • Fine profile. Suitable connection glands: HELUquick, HSSV.

Tests

      • Entflammbarkeit nach UL 94: V2

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Cable protection tube for medium to heavy-duty applications

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible