HELUcond CO-PA PG 21 ND 20 Polyamide black Part no. 90063
€ 1.238,03 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
90063
Item description
HELUcond CO-PA PG 21 ND 20 Polyamide black
Nominal size mm
20
Inner-Ø ca. mm
20.2
Outer-Ø ca. mm
25.7
Bending radius static
50
PU/m
no
Cut-to-length service available
4060892380099
EAN/GTIN
39173200

Technical Data

Temperature range -40°C up to +120°C
temporary up to +150°C

Details

Cable Structure

      • Polyamide 6

Properties

      • UV-resistant
      • halogen-free
      • Resistant to a multitude of
      • Fuels
      • Mineral oils
      • Greases
      • Weak bases
      • Weak acids

Notes

      • Suitable connection glands: COV

Tests

      • Flammability acc. to UL 94: HB

Application

    • The dividable and reclosable cable protection tube for subsequent mechanical protection of the cables.<br />• Trouble-free retrofitting<br />• High mechanical strength<br />• Simple installation of pre-fabricated lines<br />• Repair of existing systems<br /><br />• Plant and machine construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Rail technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible