HELUCOM® I-V4Y(ZN)11Y green 2P980/1000
Part no. 805838
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCOM® I-V4Y(ZN)11Y green 2P980/1000
- Part no.
- 805838
- Item description
- HELUCOM® I-V4Y(ZN)11Y green 2P980/1000
- No. of fibres
- 2
- Fibre Type
- POF 980/1000
- Fibre Category
- POF
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 8
- Weight kg/km (approx.)
- 60.0
- Feet per Packaging Unit
- 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892313295
- Customs tariff number
- 85447000
Technical Data HELUCOM® I-V4Y(ZN)11Y green 2P980/1000
Temperature range | Laying, min.: -10°C Laying, max.: +50°C Operating, min.: -30°C Operating, max.: +70°C |
Details HELUCOM® I-V4Y(ZN)11Y green 2P980/1000
Cable Structure
-
- Fibre type: POF 980/1000
-
- Fibre cladding: PA
Properties
-
- Refractive index core: 1,492
-
- Refractive index cladding: 1,419
-
- Numerical aperture: 0,5
-
- Attenuation see datasheet
Application
-
- Signal wire as plastic optical fibre. The use of these transmission systems significantly reduces the number of different cables in a planned bus installation in machine tools operations. Furthermore, possible EMC problems are prevented by the metal-free construction. The main fields of these cables are in machine construction and automobile industry. Installations for example in fixed installed rough areas (type B) or in drag chains (type C) are possible. The types on this page are especially constructed for communication within PROFInet systems.
Downloads HELUCOM® I-V4Y(ZN)11Y green 2P980/1000
Accessories
Products that match this product