HELUCOM® A-DQ(ZN)B2Y black 12G50 OM2+12E9
Part no. 803037
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCOM® A-DQ(ZN)B2Y black 12G50 OM2+12E9
- Part no.
- 803037
- Item description
- HELUCOM® A-DQ(ZN)B2Y black 12G50 OM2+12E9
- No. of fibres
- 24
- Fibre Type
- Single- & Multimode G50/125
- Fibre Category
- OM2 + ITU-T G.652
- No. of fibres per core
- 12
- Outer Ø mm (approx.)
- 9.5
- Weight kg/km (approx.)
- 90.0
- Metres per Packaging Unit
- 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892311208
- Customs tariff number
- 85447000
Technical Data HELUCOM® A-DQ(ZN)B2Y black 12G50 OM2+12E9
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -20°C Operating, max.: +60°C |
Details HELUCOM® A-DQ(ZN)B2Y black 12G50 OM2+12E9
Cable Structure
-
- Core type: Loose tube
-
- GRP support element
-
- Strain relief elements: Glass yarns
-
- Type of armouring: Glass yarns
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
- These HELUCOM® pact fibre-optic cables are characterized by a design that is particularly easy to mount, tension-resistant and rodent-proof. Around a stranded grooved cable and filler elements, there is a composite of glass yarns and swelling fleece with characteristics that ensure rodent protection, strain relief and waterproofing in longitudinal direction of the cable. In addition, these cables are designed grease-free. Wiping the jelly off is therefore unnecessary. This construction is particularly used in underground, tubes and channel areas, where packing density also plays a role.