HELUCOM® A-DSQ(ZN)B2Y black 4 G62,5+Cu 2x1,5mm²
Part no. 81257
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCOM® A-DSQ(ZN)B2Y black 4 G62,5+Cu 2x1,5mm²
- Part no.
- 81257
- Item description
- HELUCOM® A-DSQ(ZN)B2Y black 4 G62,5+Cu 2x1,5mm²
- No. of fibres
- 4
- Fibre Type
- Multimode G62,5/125
- Fibre Category
- OM1
- No. of fibres per core
- 4
- Outer Ø mm (approx.)
- 12.5
- Weight kg/km (approx.)
- 160.0
- Feet per Packaging Unit
- 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892312564
- Customs tariff number
- 85447000
Technical Data HELUCOM® A-DSQ(ZN)B2Y black 4 G62,5+Cu 2x1,5mm²
Temperature range | Laying, min.: -10°C Laying, max.: +60°C Operating, min.: -25°C Operating, max.: +60°C |
Details HELUCOM® A-DSQ(ZN)B2Y black 4 G62,5+Cu 2x1,5mm²
Cable Structure
-
- Core type: Loose tube
-
- GRP support element
-
- Number of fibres per core: 4
-
- Strain relief elements: Glass yarns
-
- Type of armouring: Glass yarns
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
- These HELUCOM® fibre-optic cables are designed especially for use in fibre-optical temperature measurements, such as monitoring of dams. The extreme mechanical requirements in these areas are fulfilled by the specially designed cable construction. These lines are hybrid glass fibre lines with copper cores and a special PE outer sheath.