HELUCOM® A-DQ(ZN)(SR)2Y black 12 G62,5/125

HELUCOM® A-DQ(ZN)(SR)2Y black 12 G62,5/125 Part no. 803926
€ 319,41 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
803926
Item description
HELUCOM® A-DQ(ZN)(SR)2Y black 12 G62,5/125
No. of fibres
12
Fibre Type
Multimode G62,5/125
Fibre Category
OM1
No. of fibres per core
12
Outer Ø mm (approx.)
9.5
Weight kg/km (approx.)
115.0
Metres per Packaging Unit
1000, 4000
Individual quantities available
yes
EAN / GTIN
4060892312458
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -5°C
Laying, max.: +50°C
Operating, min.: -20°C
Operating, max.: +70°C

Details

Cable Structure

      • Core type: Loose tube
      • Strain relief elements: Glass yarns
      • Type of armouring: Steel rib
      • Outer sheath material: PE
      • Outer sheath colour: Black

Properties

      • Cable, laterally water-tight
      • UV-resistant

Tests

      • Corrosiveness acc. to EN 50267-2-3
      • Halogen-free acc. to IEC 60754-2
      • Longitudinally water-tight acc. to IEC 60794-1-2-F5

Application

      • These HELUCOM® fibre-optic cables are characterized by a compact construction with a swelling fleece. Above-average rodent protection is achieved with the metallic rodent protection (steel groove) and an outer sheath made of PE. This construction is particularly used in the area of telecommunication and long distance, but also in regular channels and tubes where rodent infestation is possible.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible