![HELUCOM® A-DF(ZN)B2Y Fibre Optic Outdoor Cable acc. DIN VDE 0888](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80100_1520x1160.jpg)
![HELUCOM® A-DF(ZN)B2Y Fibre Optic Outdoor Cable acc. DIN VDE 0888](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80100_1520x1160.jpg)
HELUCOM® A-DF(ZN)B2Y black 4x12 E9/125
Part no. 80094
Basispreis, zzgl.: Teuerungszuschlag, Verpackung, Versand, Mindestauftragswertzuschlag gem. AGB. Alle Details können Sie im Warenkorb einsehen.
Item Details HELUCOM® A-DF(ZN)B2Y black 4x12 E9/125
- Part no.
- 80094
- Item description
- HELUCOM® A-DF(ZN)B2Y black 4x12 E9/125
- No. of fibres
- 48
- Fibre Type
- Single-Mode E9/125
- Fibre Category
- ITU-T G.652d
- No. of fibres per core
- 12
- Outer Ø mm (approx.)
- 15
- Weight kg/km (approx.)
- 90
- Metres per Packaging Unit
- 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892311710
- Customs tariff number
- 85447000
Technical Data HELUCOM® A-DF(ZN)B2Y black 4x12 E9/125
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -20°C Operating, max.: +60°C |
Details HELUCOM® A-DF(ZN)B2Y black 4x12 E9/125
Cable Structure
-
- Core type: Loose tube
-
- GRP support element
-
- Strain relief elements: Aramide
-
- Type of armouring: Glass yarns
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
These HELUCOM® fibre-optic cables are characterized by a stranded construction with jelly filling. They are made waterproof in longitudinal direction by filling a jelly mass into the stranding cavities. Non-metallic tension elements and glass yarns ensure above average strain relief and rodent protection. This construction is particularly used in the area of telecommunication and long distance, but also in regular channels and tubes where rodent infestation is possible.