HELUCOM® A-DF(ZN)B2Y black 12 E9/125 Part no. 80089
€ 0,00 / 0 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
80089
Item description
HELUCOM® A-DF(ZN)B2Y black 12 E9/125
No. of fibres
12
Fibre Type
Single-Mode E9/125
Fibre Category
ITU-T G.652d
No. of fibres per core
12
Outer Ø mm (approx.)
15
Weight kg/km (approx.)
90.0
Metres per Packaging Unit
4000
Individual quantities available
yes
EAN / GTIN
4060892311697
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -5°C
Laying, max.: +50°C
Operating, min.: -20°C
Operating, max.: +60°C

Details

Cable Structure

      • Core type: Loose tube
      • GRP support element
      • Strain relief elements: Aramide
      • Type of armouring: Glass yarns
      • Outer sheath material: PE
      • Outer sheath colour: Black

Properties

      • UV-resistant

Tests

      • Corrosiveness acc. to EN 50267-2-3
      • Halogen-free acc. to IEC 60754-2
      • Longitudinally water-tight acc. to IEC 60794-1-2-F5

Application

    These HELUCOM® fibre-optic cables are characterized by a stranded construction with jelly filling. They are made waterproof in longitudinal direction by filling a jelly mass into the stranding cavities. Non-metallic tension elements and glass yarns ensure above average strain relief and rodent protection. This construction is particularly used in the area of telecommunication and long distance, but also in regular channels and tubes where rodent infestation is possible.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible