![HELUCOM® A-DF(ZN)2Y Fibre Optic Outdoor Cable acc. DIN VDE 0888](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80016_1520x1160.jpg)
![HELUCOM® A-DF(ZN)2Y Fibre Optic Outdoor Cable acc. DIN VDE 0888](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80016_1520x1160.jpg)
HELUCOM® A-DF(ZN)2Y black 7x12 E9/125
Part no. 80012
Basispreis, zzgl.: Teuerungszuschlag, Verpackung, Versand, Mindestauftragswertzuschlag gem. AGB. Alle Details können Sie im Warenkorb einsehen.
Item Details HELUCOM® A-DF(ZN)2Y black 7x12 E9/125
- Part no.
- 80012
- Item description
- HELUCOM® A-DF(ZN)2Y black 7x12 E9/125
- No. of fibres
- 84
- Fibre Type
- Single-Mode E9/125
- Fibre Category
- ITU-T G.652d
- No. of fibres per core
- 12
- Outer Ø mm (approx.)
- 15.5
- Weight kg/km (approx.)
- 120
- Metres per Packaging Unit
- 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892311369
- Customs tariff number
- 85447000
Technical Data HELUCOM® A-DF(ZN)2Y black 7x12 E9/125
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -20°C Operating, max.: +60°C |
Details HELUCOM® A-DF(ZN)2Y black 7x12 E9/125
Cable Structure
-
- Core type: Loose tube
-
- GRP support element
-
- Strain relief elements: Aramide
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
These HELUCOM® fibre-optic cables are characterized by a stranded construction with jelly filling. They are made waterproof in longitudinal direction by filling a jelly mass into the stranding cavities. Non-metallic tension elements ensure above average strain relief. This construction is particularly used in the area of telecommunication and long distance, but also in regular channels and tubes.