![HELUCHAIN® MULTIFLEX 512®-C-PUR UL/CSA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M21630_PF_1520x1160.jpg)
![HELUCHAIN® MULTIFLEX 512®-C-PUR UL/CSA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M21630_PF_1520x1160.jpg)
HELUCHAIN® MULTIFLEX 512®-C-PUR UL/CSA grey 25 G 0.75 mm²
Part no. 21649
- UL/CSA Approved Drag Chain Cable
- for extreme mechanical stress
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUCHAIN® MULTIFLEX 512®-C-PUR UL/CSA grey 25 G 0.75 mm²
- Part no.
- 21649
- Item description
- HELUCHAIN® MULTIFLEX 512®-C-PUR UL/CSA grey 25 G 0.75 mm²
- AWG (approx.)
- 19
- Outer Ø mm (approx.)
- 19.6
- Cu-weight kg/km
- 313.0
- Weight kg/km (approx.)
- 579.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892140129
- Customs tariff number
- 85444995
Technical Data HELUCHAIN® MULTIFLEX 512®-C-PUR UL/CSA grey 25 G 0.75 mm²
PUR drag chain cable acc. to UL-Std. 758 (AWM) Style 21209, CSA-Std. C22.2 No. 210 - AWM I/II A/B | |
Temperature range | flexible -30°C to +90°C fixed -40°C to +90°C |
Permissible operating temperature of the conductor | +90°C |
Nominal voltage | UL (AWM) AC 1000 V |
Test voltage core/core | 3000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details HELUCHAIN® MULTIFLEX 512®-C-PUR UL/CSA grey 25 G 0.75 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: Special-PP
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor
-
- Cores stranded in layers with optimally matched lay lengths
-
- Fleece wrapping over each stranding layer, from 4 mm² without fleece wrapping
-
- Inner sheath: TPE
-
- Fleece wrapping
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Fleece wrapping
-
- Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU), UL-Std. 758 (AWM) Style 21209
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
-
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- for outdoor use
-
- suitable for use in drag chains
-
- halogen-free
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
-
- Alternate bending test: tested on approx. 10 million cycles
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
Industrial application: UL/CSA approved drag chain cable for use in machine and tool manufacturing, in robotics and in other constantly moving machine parts; for permanently flexible applications moving freely without tensile stress and without movement control in dry, damp and wet rooms as well as outdoors. A slippery PP core insulation, cut-resistance and a low-adhesion PUR outer sheath guarantee an optimum durability and excellent cost-efficiency. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.