Copper tubular butt connectors HELU-S-SV-CU 500.00 mm²
Part no. 907829
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Copper tubular butt connectors HELU-S-SV-CU 500.00 mm²
- Part no.
- 907829
- Item description
- Copper tubular butt connectors HELU-S-SV-CU 500.00 mm²
- Cu (MK) factor per 1000 pcs.
- 473
- Copper (MK) base in EUR / 100 kg
- 150
- Type
- HELU-S-SV-CU 500
- Length mm
- 140.0
- Weight in kg/1000 pc.
- 473.0
- cross-section from / to mm²
- 500.00
- Inner Ø mm
- 31.0
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892426087
- Customs tariff number
- 85369010
Technical Data Copper tubular butt connectors HELU-S-SV-CU 500.00 mm²
Copper tubular butt connectors |
Details Copper tubular butt connectors HELU-S-SV-CU 500.00 mm²
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
Application
-
- Clamping Surface: tin plated connection sleeves for unstrained clamping.
- Type: With wirestop
Notes
-
- Legend:
- Dimensions
- d - Inner diameter of wire receptable
- L - Length
Downloads Copper tubular butt connectors HELU-S-SV-CU 500.00 mm²
Accessories
Products that match this product