Tubular cable lug HELU-S-RK-N 16.0-6

Tubular cable lug HELU-S-RK-N 16.0-6 Part no. 98273
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
€ 927,68 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
98273
Item description
Tubular cable lug HELU-S-RK-N 16-6
Stud hole (M)
6
ø Stud hole (a) in mm
6.4
ø Wire receptable (d) in mm
5.5
Flange width (b) in mm
13.6
Length (l) in mm
24.5
Weight in kg/1000 pc.
4.8
cross-section from / to mm²
16.00
Thickness mm
1
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892419294
Customs tariff number
85369010

Technical Data

Tubular cable lug
Flange shape Ring shape
Connecting angle 180° (horizontal)
Temperature range up to +500°C

Details

Cable Structure

      • Material: Nickel
      • uninsulated
      • without Inspection hole

Properties

      • for high temperature applications

Notes

      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible