Tubular cable lug HELU-S-RK-F-CU 16-6 Part no. 907415
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
€ 73,33 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
907415
Item description
Tubular cable lug HELU-S-RK-F-CU 16-6
Cross-sec. mm² (approx.)
16
Cu (MK) factor per 1000 pcs.
10.01
Copper (MK) base in EUR / 100 kg
150
Stud hole (M)
6
ø Stud hole (a) in mm
6.4
ø Wire receptable (d) in mm
6.0
Flange width (b) in mm
14.0
Length (l) in mm
27.0
Weight in kg/1000 pc.
10.0
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892424038
Customs tariff number
85369010

Technical Data

Tubular cable lug
Flange shape Ring shape
Connecting angle 180° (horizontal)
Temperature range up to +120°C

Details

Cable Structure

      • Material: copper acc. to DIN EN 13600
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Properties

      • for finely stranded conductors
      • widened shaft; allows easy and safe insertion of conductor

Notes

      • Recommended pressing method: WM pressing
      • Legend:
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible