Tubular cable lug HELU-S-RK-CU-UL 300-20

Tubular cable lug HELU-S-RK-CU-UL 300-20 Part no. 907398
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UL certification
  • Tubular cable lug
€ 727,10 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
907398
Item description
Tubular cable lug HELU-S-RK-CU-UL 300-20
Cross-sec. mm² (approx.)
300
Cu (MK) factor per 1000 pcs.
224
Copper (MK) base in EUR / 100 kg
150
Stud hole (M)
20
ø Stud hole (a) in mm
21.0
ø Wire receptable (d) in mm
24.0
Flange width (b) in mm
44.0
Length (l) in mm
85.0
Weight in kg/1000 pc.
224.0
Pieces per Packaging Unit
20
Individual quantities available
no
EAN / GTIN
4060892423871
Customs tariff number
85369010

Technical Data

Tubular cable lug
Flange shape Ring shape
Connecting angle 180° (horizontal)
Temperature range up to +120°C

Details

Cable Structure

      • Material: copper acc. to DIN EN 13600
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Tests

      • certifications and approvals:
      • UL File Number E504132

Notes

      • Recommended pressing method: WM pressing
      • Legend:
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible