Angled tubular cable lug HELU-S-RK-90-CU-UL 50-12

Angled tubular cable lug HELU-S-RK-90-CU-UL 50-12 Part no. 907535
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UL certification
€ 309,08 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
907535
Item description
Angled tubular cable lug HELU-S-RK-90-CU-UL 50-12
Cross-sec. mm² (approx.)
50
Cu (MK) factor per 1000 pcs.
32.8
Copper (MK) base in EUR / 100 kg
150
Stud hole (M)
12
ø Stud hole (a) in mm
13.0
ø Wire receptable (d) in mm
10.0
Flange width (b) in mm
23.0
Weight in kg/1000 pc.
32.8
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892422591
Customs tariff number
85369010

Technical Data

Angled tubular cable lug
Flange shape Ring shape
Connecting angle 90°
Temperature range up to +120°C

Details

Cable Structure

      • Material: copper acc. to DIN EN 13600
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Tests

      • certifications and approvals:
      • UL File Number E504132

Notes

      • Recommended pressing method: WM pressing
      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible